Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 810.3 Toggle Clamps, Steel, Operating Lever Vertical, with Lock Mechanism, with Horizontal Mounting Base
GN 810.3 - Toggle clamps, Type AL, U-bar version, with two flanged washers
Ganter
...
GN 810.3 - Toggle clamps, Type AL, U-bar version, with two flanged washers
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Toggle clamp GN 810.3-130-AL
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Size
GROESSE [mm]
Position
POS
Holding capacity
FH [N]
≈
A [mm]
B1 [mm]
B2 [mm]
B3 [mm]
D1
≈
D2 [mm]
≈
H1 [mm]
H2 [mm]
H3 [mm]
≈
L1 [mm]
≈
L2 [mm]
M1 [mm]
M2 [mm]
M3 [mm]
M4 [mm]
≈
R [mm]
≈
S1 [mm]
Weight
WEIGHT [kg]
1
2
GN 810.3-130-AL
130
closed
1050
28
35
42
6.2
M6
5.5
142
28.0
16
85.0
42
12.5
19
27
29
79.5
2.5
0.2680
GN 810.3-230-AL
230
closed
2000
40
43
45
8.5
M8
6.5
168
33.5
18
110.5
58
18.0
21
32
32
104.0
3.0
0.4440
Show compressed display (2 configurable products)
Information sur le composant
Pi��ces similaires
Request for quote (RFQ)
Ganter
- GN 810.3
Numéro de commande
GN 810.3-130-AL
Shorttext
Toggle clamps, Type AL, U-bar version, with two flanged washers
Dernières modifications
02.12.2025 12:09:39
Unité
Mots clés
Base
Horizontal Mounting
Lock Mechanism
Operating
Steel
Tensioning
Toggle clamps
Type
clamping
clamping mechanisms
flanged washers
lever
parts
two
version
vertical
Classifications
Par fonctionnalité
BYFUNC_PINCHING Pincer
BYFUNC_CLAMPING Serrer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-04-17-17 Tendeur vertical
21-02-06-05 Etau pour usinage de précision
90-90-90-90 Classification intérimaire (non classé)
ECLASS 11.1
21-04-17-17 Vertical tensioner
90-90-90-90 Classification intérimaire (non classé)
ECLASS 10.1
21-04-17-17 Vertical tensioner
90-90-90-90 Classification intérimaire (non classé)
ECLASS 10.0.1
21-04-17-17 Vertical tensioner
90-90-90-90 Classification intérimaire (non classé)
ECLASS 9.1
21-04-17-17 Vertical tensioner
90-90-90-90 Classification intérimaire (non classé)
ECLASS 9.0
21-04-17-17 Vertical tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
21-04-17-17 Vertical tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
21-04-17-17 Vertical tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
21-04-17-17 Vertical tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
21-04-17-17 Vertical tensioner
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)
ETIM 10.0
EC011973 Toggle clamp